IESNA:LM-63-2002
[TEST]P1297282
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-28)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R45W2N902750DE010 E3CB1MMS_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R45 optic, 3000K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1025
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2026.6 2027.4 2029.7 2015.1 1944.8 1798 1598.5 1394.4 1188.7 952.5
698 460.2 277.5 155.2 84.1 47.4 24.5 10.7 4.6 3.1
3.1 3.1 3.1 2.3 2.3 2.3 2.3 1.5 1.5 1.5
1.5 0.8 0.8 0.8 0 0 0
